IESNA:LM-63-2002
[TEST]P953220
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42317
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5859.6 6620.4 7378.4 8019.7 8509.5 8806.8 9025.5 9252.8 9468.6 9716.4
10019.5 10346 10751.3 11194.4 11748.3 12538.3 13628.6 15103.6 17051 19543.5
22770.6 26639.1 30224.8 32306.2 31909.8 28854.6 23193.3 16826.5 10797.9 7675.7
5296.9 3320.4 1848.2 402.3 0 0 0
5859.6 6506.7 7194.7 7754.4 8171.3 8445.3 8634.8 8841.8 9060.4 9284.9
9567.7 9905.8 10299.4 10736.7 11261.4 11949.4 12873.5 14095 15657.5 17829.4
20660 23377 24709.2 24251.5 22645.3 19951.6 15707.1 10628.8 5740 3390.4
1868.6 836.7 323.6 40.8 0 0 0
5859.6 6439.7 6973.2 7363.8 7658.2 7836.1 7961.4 8124.7 8267.5 8404.5
8596.9 8853.5 9156.6 9448.2 9760.1 10142 10590.9 11130.2 11792 12453.7
12654.9 11990.2 10308.1 8334.6 6136.5 4259.1 3008.5 2171.8 1524.6 1096.1
740.5 443.1 247.8 110.8 20.4 0 0
5859.6 6273.5 6670 6961.5 7130.6 7218 7279.3 7305.5 7288 7220.9
7121.8 7069.4 7011.1 6871.1 6565 6127.7 5673 5238.6 4865.5 4611.8
4483.6 4367 4206.6 3935.5 3728.5 3568.2 3072.6 2489.6 1644.2 1151.5
822.1 571.4 379 163.3 23.3 0 0
5859.6 6107.3 6393 6608.8 6725.4 6754.5 6687.5 6506.7 6215.2 5836.2
5428.1 5098.7 4883 4751.8 4646.8 4492.3 4270.8 4058 3891.8 3804.3
3804.3 3827.7 3833.5 3810.2 3638.2 3259.2 2856.9 2588.7 2180.6 1752
1271 833.7 454.8 177.8 11.7 0 0
5859.6 5973.2 6110.3 6267.7 6381.4 6369.7 6215.2 5914.9 5550.5 5209.5
4926.7 4725.5 4608.9 4521.5 4419.4 4262 4040.5 3772.3 3509.9 3302.9
3192.1 3206.7 3297.1 3358.3 3335 3233 3011.4 2652.8 2253.4 1877.4
1524.6 1198.1 871.6 507.2 218.6 0 0
5859.6 5792.5 5836.2 5947 6069.4 6127.7 6037.4 5839.1 5617.6 5419.4
5218.2 4990.8 4754.7 4524.4 4299.9 4063.8 3804.3 3530.3 3270.9 3058
2868.6 2708.2 2571.2 2483.7 2457.5 2448.8 2402.1 2297.2 2116.4 1862.8
1437.2 985.3 545.1 288.6 104.9 0 0
5859.6 5673 5565.1 5588.4 5766.3 5993.6 6171.5 6186.1 6060.7 5862.5
5632.2 5358.1 5040.4 4705.1 4387.4 4084.2 3795.6 3515.7 3265 3069.7
2926.9 2833.6 2757.8 2664.5 2521.6 2297.2 2064 1894.9 1743.3 1574.2
1352.7 1046.6 673.4 390.6 128.3 0 0
5859.6 5530.1 5279.4 5241.5 5416.4 5856.6 6328.9 6550.5 6483.4 6232.7
5932.4 5626.3 5302.7 4944.2 4585.6 4235.8 3906.4 3603.2 3337.9 3133.8
2979.3 2871.5 2827.7 2798.6 2734.5 2594.5 2425.4 2233 2037.7 1810.3
1533.4 1195.2 880.4 553.9 180.7 0 0
5859.6 5393.1 5017.1 4830.5 4920.9 5364 6014.1 6535.9 6661.2 6442.6
6078.2 5728.4 5404.8 5066.6 4731.4 4396.1 4063.8 3740.2 3457.4 3241.7
3061 2941.4 2854 2816.1 2760.7 2658.7 2512.9 2349.7 2171.8 1973.6
1699.6 1349.7 991.2 545.1 169.1 5.8 0
5859.6 5270.7 4856.7 4611.8 4646.8 5043.3 5643.8 6168.6 6463 6381.4
6075.3 5728.4 5404.8 5084.1 4769.3 4454.4 4127.9 3807.3 3527.4 3291.3
3090.1 2953.1 2851.1 2789.8 2725.7 2609.1 2437.1 2250.5 2064 1845.3
1574.2 1218.6 886.2 472.3 128.3 0 0
5859.6 5247.4 4754.7 4413.6 4349.5 4611.8 5081.2 5617.6 5973.2 6008.2
5818.7 5524.3 5232.8 4961.7 4693.5 4404.9 4101.7 3795.6 3512.8 3270.9
3063.9 2915.2 2786.9 2670.3 2530.4 2323.4 2034.8 1699.6 1384.7 1125.3
868.7 580.1 352.7 177.8 14.6 0 0
5859.6 5104.5 4498.2 4020.1 3783.9 3795.6 3944.3 4145.4 4305.7 4390.3
4390.3 4285.3 4151.2 4008.4 3851 3684.8 3521.6 3343.7 3130.9 2912.3
2702.4 2463.3 2215.6 1999.8 1781.2 1486.8 1195.2 982.4 813.3 647.2
475.2 294.4 137 37.9 0 0 0
5859.6 4999.6 4302.8 3722.7 3364.1 3209.6 3160.1 3154.2 3136.8 3110.5
3055.1 2950.2 2824.8 2676.2 2501.2 2358.4 2218.5 2110.6 2040.6 2011.5
1973.6 1892 1760.8 1594.6 1396.4 1189.4 997 827.9 667.6 521.8
373.1 209.9 90.4 14.6 0 0 0
5859.6 4947.1 4171.7 3539.1 3122.2 2915.2 2807.3 2714.1 2609.1 2492.5
2387.5 2303 2206.8 2128.1 2034.8 1941.5 1842.4 1714.1 1571.3 1451.8
1329.3 1218.6 1122.4 1046.6 962 857.1 740.5 623.9 498.5 381.9
259.5 163.3 78.7 2.9 0 0 0
5859.6 4903.4 4092.9 3442.9 3005.6 2772.4 2629.5 2492.5 2361.3 2230.1
2104.8 1996.9 1894.9 1792.8 1699.6 1609.2 1513 1413.9 1320.6 1221.5
1128.2 1046.6 973.7 895 801.7 720.1 626.8 521.8 402.3 297.4
215.7 128.3 43.7 0 0 0 0
5859.6 4944.2 4119.2 3457.4 2985.2 2711.1 2527.5 2387.5 2268 2151.4
2034.8 1924 1810.3 1708.3 1615 1521.7 1425.5 1320.6 1215.6 1107.8
1014.5 935.8 868.7 810.4 752.1 688 600.5 504.3 419.8 346.9
268.2 183.7 67 0 0 0 0
5859.6 4967.5 4148.3 3477.8 2973.5 2641.2 2445.9 2320.5 2209.7 2093.1
1982.3 1871.6 1772.4 1679.2 1591.7 1498.4 1405.1 1300.2 1195.2 1090.3
997 929.9 874.6 827.9 772.5 696.7 594.7 510.2 446 379
297.4 198.2 78.7 23.3 0 0 0
5859.6 4967.5 4180.4 3504.1 2964.8 2585.8 2378.8 2259.3 2148.5 2037.7
1915.3 1810.3 1720 1620.9 1524.6 1428.4 1329.3 1230.2 1131.1 1037.8
962 912.5 865.8 816.3 740.5 635.5 507.2 446 381.9 311.9
227.4 119.5 49.6 11.7 0 0 0
5859.6 5066.6 4305.7 3626.5 3037.6 2597.4 2364.2 2238.9 2128.1 2034.8
1926.9 1824.9 1725.8 1629.6 1530.5 1434.3 1335.2 1239 1148.6 1067
999.9 947.4 895 830.8 737.5 588.9 443.1 381.9 320.7 253.6
180.7 104.9 55.4 23.3 5.8 0 0
5859.6 5124.9 4390.3 3711 3101.8 2638.3 2378.8 2241.8 2133.9 2034.8
1932.8 1833.7 1737.5 1641.3 1548 1454.7 1358.5 1265.2 1177.7 1099
1032 976.6 918.3 845.4 743.4 588.9 437.3 376.1 311.9 247.8
172 102 58.3 29.2 14.6 0 0
5859.6 5148.2 4445.7 3783.9 3160.1 2711.1 2390.5 2256.4 2136.8 2052.3
1956.1 1859.9 1766.6 1673.3 1583 1495.5 1402.2 1308.9 1221.5 1134
1064 1005.7 944.5 877.5 752.1 597.6 463.5 405.2 338.2 271.1
192.4 116.6 70 43.7 26.2 11.7 0
5859.6 5311.5 4699.3 4066.7 3439.9 2889 2501.2 2285.5 2168.9 2075.6
1991.1 1903.6 1816.2 1728.7 1638.3 1548 1457.6 1364.3 1279.8 1198.1
1125.3 1058.2 991.2 915.4 822.1 702.6 553.9 472.3 402.3 332.3
253.6 160.3 99.1 64.1 46.6 23.3 0
5859.6 5433.9 4929.6 4367 3766.4 3195.1 2717 2358.4 2180.6 2075.6
1991.1 1906.5 1822 1734.5 1647.1 1553.8 1454.7 1364.3 1276.9 1195.2
1128.2 1058.2 985.3 903.7 813.3 714.2 600.5 504.3 434.4 364.4
291.5 209.9 107.9 64.1 40.8 20.4 0
5859.6 5550.5 5197.8 4751.8 4253.3 3705.2 3168.8 2652.8 2262.2 2096
1996.9 1906.5 1822 1734.5 1641.3 1550.9 1454.7 1358.5 1265.2 1166.1
1072.8 985.3 903.7 827.9 763.8 688 594.7 495.6 402.3 329.4
265.3 198.2 110.8 49.6 26.2 8.7 0
5859.6 5737.1 5568 5308.6 4888.8 4407.8 3926.8 3437 2801.5 2291.3
2049.4 1935.7 1842.4 1752 1664.6 1574.2 1480.9 1387.6 1291.4 1189.4
1093.2 997 909.5 827.9 749.2 667.6 580.1 495.6 402.3 306.1
236.1 166.2 104.9 55.4 26.2 11.7 0
5859.6 5929.5 5964.5 5929.5 5728.4 5413.5 5040.4 4626.4 4095.9 3410.8
2702.4 2177.7 1926.9 1813.3 1728.7 1647.1 1559.6 1483.8 1411 1323.5
1236 1128.2 1020.3 921.2 842.5 766.7 842.5 883.3 667.6 533.5
352.7 259.5 148.7 72.9 35 17.5 0
5859.6 6119 6372.6 6579.6 6661.2 6597.1 6390.1 6119 5865.4 5562.2
5098.7 4469 3731.5 2979.3 2370.1 2046.5 1953.2 1883.2 1760.8 1650
1565.5 1489.7 1381.8 1303.1 1373.1 1425.5 1201.1 912.5 553.9 414
309 224.5 151.6 87.5 43.7 14.6 0
5859.6 6311.4 6786.6 7229.7 7559.1 7748.6 7760.3 7652.4 7550.4 7518.3
7497.9 7410.4 7238.4 7022.7 6748.7 6430.9 6031.5 5649.7 5515.6 6017
7104.3 8139.2 8293.7 7188.9 5072.4 3005.6 1775.4 1116.5 772.5 565.5
428.5 309 209.9 119.5 46.6 11.7 0
5859.6 6498 7165.6 7827.3 8381.2 8736.9 8905.9 8964.2 9022.5 9124.6
9282 9486.1 9730.9 9955.4 10179.9 10349 10617.2 11098.2 11996 13465.3
15371.8 17438.7 19456 21006.9 21187.7 19733 16940.2 13235 9241.2 5775
3355.4 1996.9 1136.9 428.5 131.2 5.8 0
5859.6 6565 7337.6 8104.3 8739.8 9159.6 9369.5 9459.8 9544.4 9661
9821.3 10013.7 10264.4 10518 10792.1 11165.2 11701.6 12482.9 13637.3 15237.7
17362.9 20167.3 23992.1 28738 31799 31058.5 28787.6 25662.5 22289.6 19088.7
15815 12203 8352 4909.2 1991.1 501.4 0
5859.6 6614.6 7454.2 8328.7 9022.5 9477.3 9701.8 9768.8 9803.8 9821.3
9865 9923.3 9999.1 10031.2 10133.2 10360.6 10760 11395.5 12424.6 13937.6
15975.3 18817.6 23094.2 29379.4 37737.3 40395.9 38250.3 35705.4 32889.3 29956.6
25630.4 20027.4 13958 8497.8 3355.4 1072.8 0
5859.6 6725.4 7716.5 8728.1 9564.8 10072 10217.8 10127.4 9911.7 9599.8
9255.8 8926.3 8599.8 8296.7 8148 8325.8 9101.3 10477.2 12141.8 13701.4
15179.4 16902.3 19257.8 22654 29157.8 36947.2 35358.5 31583.3 29105.3 27408.7
24992 21496.7 16794.5 11689.9 4571 752.1 0
5859.6 6783.7 7987.6 9089.6 9970 10398.5 10389.8 10019.5 9433.6 8815.6
8229.6 7739.9 7360.9 7139.3 7358 8445.3 10296.5 12558.7 14946.2 17462
20214 22834.8 25336 28236.6 32524.9 37999.6 39063.7 36241.8 33075.9 29831.2
25977.3 20802.9 14675.1 7104.3 2781.1 311.9 0
5859.6 6874 8045.9 9206.2 10104.1 10535.5 10351.9 9698.9 8873.9 8212.1
7623.2 7153.9 6818.7 6742.9 7375.5 9051.7 11541.3 14669.3 18526.1 23213.7
28353.2 33638.5 38920.8 43669.7 49065.7 54027.4 55283.8 53012.9 48683.8 42908.8
35314.7 24857.9 16132.7 8920.5 4302.8 498.5 0
5859.6 6879.9 8060.5 9206.2 10074.9 10459.7 10273.2 9637.6 8818.5 8083.8
7495 7034.4 6731.2 6774.9 7655.3 9631.8 12482.9 16220.2 20969 26373.8
31883.5 37276.7 42701.8 48293.2 54616.3 59213.5 59473 55846.5 49526.3 41165.5
32425.8 24085.4 15739.2 9156.6 3629.4 457.7 0
5859.6 6879.9 8031.4 9136.2 9932.1 10296.5 10252.8 9841.7 9209.1 8515.3
7897.3 7436.7 7118.9 7092.7 7786.5 9524 12071.8 15118.2 18677.7 22624.9
26569.1 30530.9 34338.1 38162.9 43404.4 48541 49914 47357.4 43010.8 37352.4
31035.2 24056.2 18118 10789.2 4095.9 361.5 0
5859.6 6801.2 7874 8879.7 9608.5 9981.6 10101.2 10034.1 9757.2 9340.3
8876.8 8430.8 8045.9 7839 8031.4 8973 10684.2 12891 15243.6 17424.1
19528.9 21377.2 23120.4 25557.6 30192.7 34848.3 34247.8 30294.8 26644.9 23417.8
19389 14570.2 9774.7 4754.7 1335.2 163.3 0
5859.6 6798.2 7757.3 8640.7 9279.1 9634.7 9838.8 9970 10037 10057.4
10022.5 9923.3 9800.9 9666.8 9646.4 9882.5 10605.5 11870.7 13643.1 15660.5
17972.2 20840.8 24630.5 29551.4 34722.9 35696.6 30280.2 23400.3 17211.3 12532.4
9835.9 7186 5212.4 3066.8 854.2 35 0
5859.6 6637.9 7445.4 8188.8 8731 9057.5 9299.5 9509.4 9704.7 9952.5
10220.7 10488.9 10830 11156.5 11599.6 12261.3 13214.6 14576 16637 19447.3
22881.4 26866.5 31600.8 36894.8 38792.6 35996.9 29388.1 22053.5 14893.8 10742.5
7771.9 5186.1 3122.2 720.1 17.5 0 0
5859.6 6620.4 7378.4 8019.7 8509.5 8806.8 9025.5 9252.8 9468.6 9716.4
10019.5 10346 10751.3 11194.4 11748.3 12538.3 13628.6 15103.6 17051 19543.5
22770.6 26639.1 30224.8 32306.2 31909.8 28854.6 23193.3 16826.5 10797.9 7675.7
5296.9 3320.4 1848.2 402.3 0 0 0
